Page top

E2S-W23-R 1M

Super-compact Proximity Sensor

Image

Compact Square Type Proximity Sensor, Sensing surface: Top, Sensing distance: 2.5 mm, DC 3-wire, NPN, NO, Robot cable (Bend-resistant), 1 m

Sensing head size 8 mm x 7.4 mm x 20 mm
Type Square type, Unshielded
Power source DC Three-wires models
Sensing distance 2.5 mm ±15%
Setting distance 0 to 1.9 mm
Operation mode NO

Item list of E2S

  • Ratings/Performance
Sensing head size8 mm x 7.4 mm x 20 mm
TypeSquare type, Unshielded
Power sourceDC Three-wires models
Sensing distance2.5 mm ±15%
Setting distance0 to 1.9 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 15 x 15 x 1 mm
Response frequency1 kHz (Average value)
Power supply voltage12 to 24 VDC ripple (p-p) 10% max.
Operating voltage range10 to 30 VDC
Current consumptionat 24 VDC, no load: 13 mA max.
Control output (Output type)NPN open collector
Control output (Switching capacity)50 mA max. (30 VDC max.)
Control output (Residual voltage)1 V max. (Load current 50 mA with cable length of 1 m)
IndicatorOperation indicator (orange)
Operation modeNO
Protective circuitPower supply reverse polarity protection
Surge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-40 to 85 ℃
Ambient humidity (Operating)35 to 90 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP67
Connection methodPre-wired models (1 m)
WeightPackage: Approx. 10 g
MaterialCase: Polyarylate
AccessoriesMounting Bracket
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 75 mm min., B: 25 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

A: 0 mm min., B: 15 mm min., C: 10 mm min.

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Series

Super-compact Proximity Sensor

E2S