Page top

E3JM-10M4T-G-NN

Built-in Power Supply Photoelectric Sensor

Image

AC/DC power-free type photoelectric sensor, Through-beam type, Sensing distance 10 m, Relay output, Timer function Equipped, PG13.5

Sensing method Through-beam type
Sensing distance 10 m
Light source Infrared LED (950 nm)
Connection method Terminal block models

Item list of E3JM

  • Ratings/Performance
ShapeSquare type
Sensing methodThrough-beam type
Sensing distance10 m
Standard sensing objectOpaque: 14.8 mm dia. min.
Directional angleEmitter: 3 to 20 °
Receiver: 3 to 20 °
Light sourceInfrared LED (950 nm)
Power supply voltage100 to 240 VAC±10% 50/60 Hz
24 to 240 VDC±10% ripple (p-p) 10% max.
Power consumptionEmitter and Receiver: 3 W max.
Control outputRelay output (SPDT)
250 VAC 3 A (cosφ= 1) max.
5 VDC 10 mA min.
Life expectancy (relay output)Electrical: 100 thousand times or more (switching frequency 1800 times/hour)
Mechanical: 50 million times or more (switching frequency 18000 times/hour)
Operation modeLight-ON/Dark-ON selectable
Response timeOperate or reset: 30 ms max.
Timer functionSelect from ON-delay, OFF-delay, or One-shot delay
0.1 to 5 s
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)45 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Malfunction: 100 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodTerminal block models
IndicatorOperation indicator (red), Power indicator (red)
WeightPackage: Approx. 270 g
AccessoriesInstruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts
MaterialCase: ABS
Lens: Methacrylate resin
Cover: Polycarbonate
Mounting Bracket: Iron
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Parallel operating range

Series

Built-in Power Supply Photoelectric Sensor

E3JM