Page top

E3JM-DS70M4-G

Built-in Power Supply Photoelectric Sensor

Image

Photoelectric Sensor, AC/DC Power-free type, Diffuse-reflective, Sensing distance: 700 mm, Relay output, Conduit: PG13.5

Sensing method Diffuse-reflective
Sensing distance White paper 200 x 200 mm: 700 mm
Light source Infrared LED (940 nm)
Connection method Terminal block models

Item list of E3JM

  • Ratings/Performance
ShapeSquare type
Sensing methodDiffuse-reflective
Sensing distanceWhite paper 200 x 200 mm: 700 mm
Differential distance20% max. of sensing distance
Light sourceInfrared LED (940 nm)
Power supply voltage100 to 240 VAC±10% 50/60 Hz
24 to 240 VDC±10% ripple (p-p) 10% max.
Power consumption2 W max.
Control outputRelay output (SPDT)
250 VAC 3 A (cosφ= 1) max.
5 VDC 10 mA min.
Life expectancy (relay output)Electrical: 100 thousand times or more (switching frequency 1800 times/hour)
Mechanical: 50 million times or more (switching frequency 18000 times/hour)
Operation modeLight-ON/Dark-ON selectable
Response timeOperate or reset: 30 ms max.
Sensitivity settingSingle-turn adjustment
Ambient illuminanceIncandescent lamp: 3,000 lx max.
Ambient temperature range (Operating)-25 to 55 ℃ (with no freezing or condensation)
Ambient temperature range (Storage)-30 to 70 ℃ (with no freezing or condensation)
Ambient humidity range (Operating)45 to 85 % (with no condensation)
Ambient humidity range (Strage)35 to 95 % (with no condensation)
Insulation resistance20 MΩ min. (500 VDC megger)
Dielectric strength2000 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y and Z directions
Malfunction: 100 m/s2 3 times each in X, Y and Z directions
Degree of protectionIEC: IP66
Connection methodTerminal block models
IndicatorLight indicator (red)
WeightPackage: Approx. 160 g
AccessoriesInstruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts
MaterialCase: ABS
Lens: Methacrylate resin
Cover: Polycarbonate
Mounting Bracket: Iron
  • Dimensions

  • Output circuit diagram

  • Timing chart

  • Operating range

  • Setting distance

Sensing object size vs. setting distance

Series

Built-in Power Supply Photoelectric Sensor

E3JM