Built-in Power Supply Photoelectric Sensor
Image
| Sensing method |
Diffuse-reflective |
|---|---|
| Sensing distance |
White paper 200 x 200 mm: 700 mm |
| Light source |
Infrared LED (940 nm) |
| Connection method |
Terminal block models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Diffuse-reflective |
| Sensing distance | White paper 200 x 200 mm: 700 mm |
| Differential distance | 20% max. of sensing distance |
| Light source | Infrared LED (940 nm) |
| Power supply voltage | 100 to 240 VAC±10% 50/60 Hz 24 to 240 VDC±10% ripple (p-p) 10% max. |
| Power consumption | 2 W max. |
| Control output | Relay output (SPDT) 250 VAC 3 A (cosφ= 1) max. 5 VDC 10 mA min. |
| Life expectancy (relay output) | Electrical: 100 thousand times or more (switching frequency 1800 times/hour) Mechanical: 50 million times or more (switching frequency 18000 times/hour) |
| Operation mode | Light-ON/Dark-ON selectable |
| Response time | Operate or reset: 30 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Timer function | Select from ON-delay, OFF-delay, or One-shot delay 0.1 to 5 s |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 45 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h Malfunction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions Malfunction: 100 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP66 |
| Connection method | Terminal block models |
| Indicator | Operation indicator (red) |
| Weight | Package: Approx. 160 g |
| Accessories | Instruction manual, Mounting bracket, Nut, Terminal protection cover, One set of cable connection nuts |
| Material | Case: ABS Lens: Methacrylate resin Cover: Polycarbonate Mounting Bracket: Iron |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Sensing object size vs. setting distance

As of July 25, 2024