Compact Photoelectric Sensor with Stainless Steel Housing
                                 
                            
Image
| Sensing method | Retro-reflective with M.S.R. function | 
|---|---|
| Sensing distance | When using the E39-R1S: 100 mm to 4 m When using the E39-R1: 100 mm to 3 m | 
| Light source | Red LED (660 nm) | 
| Connection method | Pre-wired models | 
As of July 25, 2024
| Shape | Square type | 
|---|---|
| Sensing method | Retro-reflective with M.S.R. function | 
| Sensing distance | When using the E39-R1S: 100 mm to 4 m When using the E39-R1: 100 mm to 3 m | 
| Standard sensing object | Opaque: 75 mm dia. min. | 
| Directional angle | 3 to 10 ° Reflector: 30 ° | 
| Light source | Red LED (660 nm) | 
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | 
| Current consumption | 25 mA max. | 
| Control output | PNP open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. | 
| Operation mode | Light-ON/Dark-ON selectable | 
| Protective circuit | Output short-circuit protection, Output reverse polarity protection, Power supply reverse polarity protection | 
| Response time | Operate or reset: 1 ms max. | 
| Sensitivity setting | Single-turn adjustment | 
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. | 
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) | 
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) | 
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | 
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) | 
| Insulation resistance | 20 MΩ min. (500 VDC megger) | 
| Dielectric strength | 1000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 IP69K (DIN40050-9) | 
| Connection method | Pre-wired models (Cable length 5 m) | 
| Indicator | Operation indicator (yellow), Stability indicator (green) | 
| Accessories | Instruction manual | 
| Material | Case: SUS316L Lens: Methacrylate resin Display: PEI (Polyetherimide) Mode selector switch: PEEK Adjustment: PEEK Seals: Fluorocarbon rubber | 
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance

As of July 25, 2024