Latching Relay
                                 
                            
Image
| Coil ratings (Operate) | 12 VAC 50 Hz 345 mA 12 VAC 60 Hz 295 mA | 
|---|---|
| Coil ratings (Release) | 12 VAC 50 Hz 385 mA 12 VAC 60 Hz 345 mA | 
| Contact form | DPDT | 
| Contact method | Single | 
| Contact material | Ag | 
| Contact rated load | 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) | 
| Terminal structure | Plug-in terminal | 
As of July 25, 2024
| Degree of protection | Closed type (cover) | ||
|---|---|---|---|
| Terminal structure | Plug-in terminal | ||
| Coil | Coil ratings | Operate | 12 VAC 50 Hz 345 mA 12 VAC 60 Hz 295 mA | Release | 12 VAC 50 Hz 385 mA 12 VAC 60 Hz 345 mA | Coil resistance | Operate: 4.7 Ω Release: 9.2 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 80 % max. | Maximum voltage | 110 % | Power consumption | Operate | Approx. 6.2 VA Initial/Approx. 3.5 VA Rating | Release | Approx. 6.5 VA Initial/Approx. 4.1 VA Rating | 
| Contact | Contact rated load | 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load (cosφ = 0.4)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 250 VDC | Max. contact current | AC: 5 A DC: 5 A | Maximum switching power | 1100 VA (Resistive load) 1100 VA (Inductive load (cosφ = 0.4)) 96 W (Resistive load) 96 W (Inductive load (L/R = 7 ms)) | Contact form | DPDT | Contact method | Single | Contact material | Ag | 
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) | 
|---|---|
| Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) | 
| Operating time | 30 ms max. (With rated operating power applied, not including contact bounce) | 
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) | 
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour | 
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min | 
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) | 
| Vibration resistance (Malfunction) | 10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) | 
| Shock resistance (destruction) | 500 m/s2 | 
| Shock resistance (Malfunction) | 50 m/s2 | 
| Endurance (Mechanical) | 2,500,000 operations min. (switching frequency 1,800 operations/h) | 
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) | 
| Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) | 
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 5 to 85 % | 
| Weight | Approx. 375 g | 
| Mounting method | Socket | 
| Applicable socket | 11PFA/ PL11 | 
As of July 25, 2024
As of July 25, 2024
Outline drawing

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
As of July 25, 2024
Electrical life curve

As of July 25, 2024