Power Relay
Image
| Coil ratings |
24 VDC 87 mA |
|---|---|
| Contact form |
DPDT |
| Contact method |
Single |
| Contact material |
Ag |
| Contact rated load |
110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
Screw terminal |
As of June 19, 2025
| Degree of protection | Open coils | |
|---|---|---|
| Terminal structure | Screw terminal | |
| Coil | Coil ratings | 24 VDC 87 mA | Coil resistance | 275 Ω | Operate voltage (Set voltage) | 70 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % | Power consumption | Approx. 2.1 W |
| Contact | Contact rated load | 110 VDC 10 A (Resistive load) 110 VDC 7 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 250 VDC | Max. contact current | AC: 15 A DC: 15 A | Maximum switching power | 20 VA 1200 W (Resistive load) 800 W (Inductive load (L/R = 7 ms)) | Contact form | DPDT | Contact method | Single | Contact material | Ag |
| Contact resistance | 25 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Reset time | 30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
| Maximum operating frequency | Mechanical: 7200 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 7,200 operations/h) |
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Mounting method | Screw mounting |
As of June 19, 2025
As of June 19, 2025
Outline drawing

As of June 19, 2025
As of June 19, 2025
Electrical life curve

As of June 19, 2025