Page top

MM2XKP AC200/(220)

Latching Relay

Image

Latching relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VAC

Coil ratings (Operate) 200 VAC 50 Hz 20.5 mA
200 VAC 60 Hz 17.5 mA
220 VAC 60 Hz 20 mA
Coil ratings (Release) 200 VAC 50 Hz 23 mA
200 VAC 60 Hz 20.5 mA
220 VAC 60 Hz 23 mA
Contact form DPDT
Contact method Single
Contact material Ag
Contact rated load 110 VDC 5 A (Resistive load)
110 VDC 5 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of MMK

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratingsOperate200 VAC 50 Hz 20.5 mA
200 VAC 60 Hz 17.5 mA
220 VAC 60 Hz 20 mA
Release200 VAC 50 Hz 23 mA
200 VAC 60 Hz 20.5 mA
220 VAC 60 Hz 23 mA
Coil resistanceOperate: 1540 Ω
Release: 3030 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Maximum voltage110 %
Power consumptionOperateApprox. 6.2 VA Initial/Approx. 3.5 VA Rating
ReleaseApprox. 6.5 VA Initial/Approx. 4.1 VA Rating
ContactContact rated load110 VDC 5 A (Resistive load)
110 VDC 5 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power20 VA
700 W (Resistive load)
600 W (Inductive load (L/R = 7 ms))
Contact formDPDT
Contact methodSingle
Contact materialAg
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Min.set-reset signal width100 ms (With rated operating power applied, not including contact bounce)
Operating time30 ms max. (With rated operating power applied, not including contact bounce)
Reset time30 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequencyMechanical: 1800 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min
Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude)
Vibration resistance (Malfunction)10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude)
Shock resistance (destruction)500 m/s2
Shock resistance (Malfunction)50 m/s2
Endurance (Mechanical)2,500,000 operations min. (switching frequency 1,800 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 380 g
Mounting methodSocket
Applicable socket11PFA/ PL11
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Latching Relay

MMK