Power Relay
Image
Coil ratings |
24 VDC 94 mA |
---|---|
Contact form |
3PDT |
Contact method |
Single |
Contact material |
Ag |
Contact rated load |
220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) |
Terminal structure |
Solder terminal |
As of June 19, 2025
Degree of protection | Open coils | |
---|---|---|
Terminal structure | Solder terminal | |
Coil | Coil ratings | 24 VDC 94 mA | Coil resistance | 255 Ω | Operate voltage (Set voltage) | 70 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % | Power consumption | Approx. 2.7 W |
Contact | Contact rated load | 220 VAC 15 A (Resistive load (cosφ = 1)) 220 VAC 15 A (Inductive load (cosφ = 0.4)) 24 VDC 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 250 VDC | Max. contact current | AC: 15 A DC: 15 A | Maximum switching power | 3300 VA (Resistive load (cosφ = 1)) 3300 VA (Inductive load (cosφ = 0.4)) 240 W (Resistive load) 240 W (Inductive load (L/R = 7 ms)) | Contact form | 3PDT | Contact method | Single | Contact material | Ag |
Contact resistance | 25 mΩ max. (Voltage drop method with 5 VDC 1 A) |
---|---|
Operating time | 50 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
Reset time | 30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) |
Maximum operating frequency | Mechanical: 7200 time/hour Rated load: 1800 time/hour |
Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min |
Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
Shock resistance (destruction) | 1000 m/s2 |
Shock resistance (Malfunction) | 100 m/s2 |
Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 7,200 operations/h) |
Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) |
Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 5 to 85 % |
Weight | Approx. 270 g |
Mounting method | Screw mounting |
As of June 19, 2025
As of June 19, 2025
Outline drawing
As of June 19, 2025
As of June 19, 2025
Electrical life curve
As of June 19, 2025