Color Mark Detection Compact Photoelectric Sensor
Image
| Sensing method |
Diffuse-reflective (mark detection) |
|---|---|
| Sensing distance |
10 to 14 mm |
| Light source |
White LED (450 to 700 nm) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Diffuse-reflective (mark detection) |
| Sensing distance | 10 to 14 mm |
| Spot size | 2 mm dia. max. |
| Light source | White LED (450 to 700 nm) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | 25 mA max. |
| Power consumption | 750 mW max. (30 VDC) |
| Control output | NPN open collector 30 VDC max. 100 mA max. Residual voltage: 2 V max. |
| Operation mode | Set in the order of the teaching operation |
| Protective circuit | Output short-cut protection, Output reverse polarity protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 50 µs max. |
| Sensitivity setting | Teaching method |
| Ambient illuminance | Incandescent lamp: 3000 lux max., Sunlight: 10000 lux max. |
| Ambient temperature range (Operating) | -40 to 60 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 IP69K (DIN40050-9) |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Operation indicator (yellow), Stability indicator (green), Teaching indicator (red) |
| Weight | Package: Approx. 85 g |
| Accessories | Instruction manual |
| Material | Case: SUS316L Lens: Methacrylate resin Display: Polyether sulfone Buttons: Fluorocarbon rubber Cable: PVC |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024