Page top

MM3KP DC24

Latching Relay

Image

Latching relay, 3 poles, Plug-in terminal, 24 VDC

Coil ratings (Operate) 24 VDC 94 mA
Coil ratings (Release) 24 VDC 109 mA
Contact form 3PDT
Contact method Single
Contact material Ag
Contact rated load 220 VAC 5 A (Resistive load)
220 VAC 5 A (Inductive load (cosφ = 0.4))
24 VDC 4 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of MMK

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratingsOperate24 VDC 94 mA
Release24 VDC 109 mA
Coil resistanceOperate: 255 Ω
Release: 220 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)80 % max.
Maximum voltage110 %
Power consumptionOperateApprox. 2.7 W
ReleaseApprox. 2.8 W
ContactContact rated load220 VAC 5 A (Resistive load)
220 VAC 5 A (Inductive load (cosφ = 0.4))
24 VDC 4 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power1100 VA (Resistive load)
1100 VA (Inductive load (cosφ = 0.4))
96 W (Resistive load)
96 W (Inductive load (L/R = 7 ms))
Contact form3PDT
Contact methodSingle
Contact materialAg
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Min.set-reset signal width100 ms (With rated operating power applied, not including contact bounce)
Operating time60 ms max. (With rated operating power applied, not including contact bounce)
Reset time30 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequencyMechanical: 1800 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between set coil and reset coil: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min
Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude)
Vibration resistance (Malfunction)10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude)
Shock resistance (destruction)500 m/s2
Shock resistance (Malfunction)50 m/s2
Endurance (Mechanical)2,500,000 operations min. (switching frequency 1,800 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 550 g
Mounting methodSocket
Applicable socket14PFA/ PL15
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Latching Relay

MMK