Page top

2ZAP-1R

Pushbutton Switch (Cylindrical 30-dia.)

Image

Pushbutton Switch (Cylindrical 30-dia.), 2 outputs, Projection type, Red

Type Pushbutton Switch
Shape Cylindrical type (30 mm dia.)
Operating portion Round projection type
Red
Lighted method Non-lighted
Terminal Screw terminal

Item list of ZAP

  • Ratings
TypePushbutton Switch
ShapeCylindrical type (30 mm dia.)
Lighted/Non-lightedNon-lighted
Operating portionShape of operating portionRound projection type
Color of operating portionRed
Operating functionMomentary
Contact ratingContact formDPDT
Ratings (AC)Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC
Lamp load (NC): 3 A at 125 VAC/2.5 A at 200 VAC/1.5 A at 500 VAC
Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 200 VAC/0.75 A at 500 VAC
Inductive load: 15 A at 125 VAC/15 A at 200 VAC/6 A at 500 VAC
Motor load (NC): 5 A at 125 VAC/3 A at 200 VAC/1.5 A at 500 VAC
Motor load (NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC
Ratings (DC)Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC/1.5 A at 14 VDC/1.5 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC
Inductive load: 15 A at 8 VDC/10 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NC): 5 A at 8 VDC/5 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC/2.5 A at 14 VDC/2.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Ratings explanationThe values indicate the steady-state current.
Lamp load has an inrush current of 10 times the steady-state current.
Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC).
Motor load has an inrush current of 6 times the steady-state current.
Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min
Terminal specificationsScrew terminal
Permissible operating frequencyElectrical: 20 operations / 1 minute
Mechanical: 60 operations / 1 minute
Inrush currentNC: 30 A max.
NO: 15 A max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -25 to 80 ℃ (with no freezing or condensation)
Storage: -25 to 80 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionEquivalent to IP65 (Plunger)
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC947-5-1)
Operating characteristics
Operating Force (OF)9.81 to 17.7 N
  • Dimensions

  • Mounting hole dimensions

Series

Pushbutton Switch (Cylindrical 30-dia.)

ZAP