Latching Relay
                                 
                            
Image
| Coil ratings (Operate) | 48 VDC 52 mA | 
|---|---|
| Coil ratings (Release) | 48 VDC 58 mA | 
| Contact form | 4PDT | 
| Contact method | Single | 
| Contact material | Ag | 
| Contact rated load | 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) | 
| Terminal structure | Screw terminal | 
As of July 25, 2024
| Degree of protection | Open coils | ||
|---|---|---|---|
| Terminal structure | Screw terminal | ||
| Coil | Coil ratings | Operate | 48 VDC 52 mA | Release | 48 VDC 58 mA | Coil resistance | Operate: 930 Ω Release: 832 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 80 % max. | Maximum voltage | 110 % | Power consumption | Operate | Approx. 2.7 W | Release | Approx. 2.8 W | 
| Contact | Contact rated load | 110 VDC 7 A (Resistive load) 110 VDC 6 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 250 VDC | Max. contact current | AC: 10 A DC: 10 A | Maximum switching power | 20 VA 800 W (Resistive load) 660 W (Inductive load (L/R = 7 ms)) | Contact form | 4PDT | Contact method | Single | Contact material | Ag | 
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) | 
|---|---|
| Min.set-reset signal width | 100 ms (With rated operating power applied, not including contact bounce) | 
| Operating time | 60 ms max. (With rated operating power applied, not including contact bounce) | 
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) | 
| Maximum operating frequency | Mechanical: 1800 time/hour Rated load: 1800 time/hour | 
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min Between set coil and reset coil: 2000 VAC 50/60 Hz 1 min | 
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) | 
| Vibration resistance (Malfunction) | 10 to 35 to 10 Hz, 0.5 mm single amplitude (1 mm double amplitude) | 
| Shock resistance (destruction) | 500 m/s2 | 
| Shock resistance (Malfunction) | 50 m/s2 | 
| Endurance (Mechanical) | 2,500,000 operations min. (switching frequency 1,800 operations/h) | 
| Endurance (Electrical) | 500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) | 
| Failure rate | 5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute) | 
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 5 to 85 % | 
| Mounting method | Screw mounting | 
As of July 25, 2024
As of July 25, 2024
Outline drawing

As of July 25, 2024
As of July 25, 2024
Electrical life curve

As of July 25, 2024