Pushbutton-type Photomicrosensor
Sensing method |
Pushbutton |
---|---|
Sensing distance |
pressed position: 0 to 3.5 mm (Output reverses between 3.5 and 4.5 mm.) |
Control output (Output type) |
NPN open collector output |
Operation mode |
ON with no load |
Connection method |
Pre-wired models |
As of March 13, 2024
Sensing method | Pushbutton | |
---|---|---|
Sensing distance | pressed position: 0 to 3.5 mm (Output reverses between 3.5 and 4.5 mm.) | |
Operation mode | ON with no load | |
Power supply voltage | 12 to 24 VDC ±10% ripple (p-p) 10 % max. | |
Current consumption | 35 mA | |
External diagnosis input | Emission OFF: Shorted to 0 V or 0.5 V max. (source current: 30 mA max.) Emission ON: Open (leakage current: 0.4 mA max.) | |
Control output | Output type | NPN open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 50 mA max. | Residual voltage | at 50 mA load current: 0.4 V max. |
Protection circuits | Power supply reverse polarity protection | |
Response time | External diagnosis input: 1 ms max. | |
Ambient temperature | Operating: -25 to 55 ℃ (with no freezing or condensation) Storage: -30 to 60 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 5 to 85 % (with no condensation) Storage: 5 to 95 % (with no condensation) | |
Vibration resistance | Destruction: 10 to 500 Hz, 1.0 mm single amplitude Acceleration: 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps) | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP40 | |
Connection method | Pre-wired models | |
Cable length | 1 m | |
Weight | Approx. 16.1 g | |
Material | Case: Polycarbonate (PC) Actuator: Polyacetal | |
Accessories | Instruction manual |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
Output circuit
Timing chart
As of March 13, 2024
Series