DC Electronic Circuit Protector (24 VDC 4 Outputs/8 Outputs Type)
Image
Rated input voltage |
24 VDC |
---|
As of July 25, 2024
Input | Rated input voltage | 24 VDC | Allowable input voltage variable range | 20 to 30 VDC | Rated input current | 70 A |
---|---|---|
Output | Rated output current | 10 A | Start up time | 250 ms typ. (Initialization time) 50 ms to 5 s (Start-up delay time) |
Insulation | Dielectric strength | 1 kVAC for 1 min, Cut-off current: 20 mA | Insulation resistance | 100 MΩ min., at 500 VDC |
Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours | Shock resistance | 294 m/s2, 3 times each in 6 directions | Ambient temperature (Operating) | -25 to 70 ℃ | Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | Ambient humidity (Operating) | 5 to 96 % | Ambient humidity (Storage) | 5 to 96 % |
Reliability | MTBF | 60,000 hours min. | Life expectancy | 10 years min. |
Construction | Cooling fan | Cooling fan No | Degree of protection | IP20 by IEC 60529 | Weight (Main) | 420 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Terminal arrangement
Block diagram
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024