Switch Mode Power Supply (240/480/960/2000-W Models)
Image
| Power rating |
2000 W |
|---|---|
| Output voltage |
24 V |
| Rated input voltage |
200 to 240 VAC (Three-phase/single-phase/two-phase) |
| Construction |
Covered type |
| Connection |
Terminal blocks |
| Terminal type |
Push-In Plus Terminal Block |
As of July 25, 2024
| Power rating | 2000 W | |
|---|---|---|
| Output voltage | 24 V | |
| Efficiency | 95 % typ. (at three-phase 200 VAC input) 95 % typ. (Single-phase/two-phase 200 VAC input Single-phase/two-phase 200 VAC input) 96 % typ. (at three-phase 230 VAC input) 95 % typ. (Single-phase/two-phase 230 VAC input) | |
| Input | Rated input voltage | 200 to 240 VAC (Three-phase/single-phase/two-phase) | Allowable input voltage variable range | 170 to 264 VAC (Three-phase/single-phase/two-phase)/265 to 300 VAC (1 s) 240 to 384 VDC | Frequency | 50/60Hz (47 to 63 Hz) | Rated input current | 6.5 A typ. (at three-phase 200 VAC input) 11 A typ. (Single-phase/two-phase 200 VAC input Single-phase/two-phase 200 VAC input) 5.7 A typ. (at three-phase 230 VAC input) 9.5 A typ. (Single-phase/two-phase 230 VAC input) | Power factor | 0.9 min. | Leakage current | 3.5 mA max. (at three-phase 200 VAC input) 3.5 mA max. (at three-phase 230 VAC input) | Inrush current (cold start at 25 ℃) | 18 A typ. (at three-phase 200 VAC input) 16 A typ. (at three-phase 230 VAC input) |
| Output | Rated output current | 85 A | Output voltage variable range | 24 to 28 V With V.ADJ | Maximum peak current | 127.5 A | Ripple | 170 mV(p-p) max. at 20 MHz | Static input variation influence | 0.5 % max. | Static load variation influence | 1.5 % max. | Ambient temperature variation influence | 0.05 %/℃ max. | Start up time | 1000 ms max. (at three-phase 200 VAC input) 1000 ms max. (at three-phase 230 VAC input) | Hold time | 25 ms typ. (at three-phase 200 VAC input) 25 ms typ. (at three-phase 230 VAC input) |
| Additional functions | Overload protection | Yes, inverted L voltage drop, automatic reset | Overvoltage protection | Yes, 130% or higher of rated output voltage, power shut off (shut off the input voltage and turn on the input again) | Overheat protection | No | Series operation | Yes (Up to 2 Power Supplies with external diode) | Parallel operation | Yes (Up to 2 Power Supplies), Use with the switch for parallel operation set to the PARALLEL side (the rated output current limited to 80%). | Alarm indication | Yes |
| Insulation | Dielectric strength | Between all input terminals and all output terminals, all signal terminals: 3 kVAC for 1 min, Cut-off current: 20 mA Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 20 mA (Between all output terminals, signal output terminals) and PE terminals: 1.0 kVAC for 1 min. Cut-off current 40 mA Between all output terminals and all single output terminals: 0.5 kVAC for 1 min, Cut-off current: 10 mA | Insulation resistance | Between all output terminals/all single output terminals and all input terminals/PE terminals: 100 MΩ min., at 500 VDC |
| Environment | Vibration resistance | 10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours | Shock resistance | 147 m/s2, 3 times each in 3 axes 6 directions | Altitude | 3000 m max. | Ambient temperature (Operating) | -40 to 70 ℃ | Ambient temperature (Storage) | -40 to 85 ℃ (with no freezing or condensation) | Ambient humidity (Operating) | 95 %RH max. | Ambient humidity (Storage) | 95 %RH max. |
| Reliability | MTBF | 36,000 hours min. | Life expectancy | 10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting) |
| Construction | Construction | Covered type | Connection | Terminal blocks | Terminal type | Push-In Plus Terminal Block | Mounting | DIN track mounting | Coationg | Yes | Cooling fan | Cooling fan No | Degree of protection | IP20, EN/IEC 60529 | Weight (Main) | 3200 g max. |
Note
Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Mounting state

As of July 25, 2024
As of July 25, 2024
Terminal arrangement

Block diagram

As of July 25, 2024
As of July 25, 2024


As of July 25, 2024