Non-ferrous-metal-detecting Proximity Sensor (Separate Amplifier Type)
Image
| Sensing head size |
10 mm x 32.5 mm x 76 mm |
|---|---|
| Type |
Amplifier Unit |
| Power source |
DC Three-wires models |
| Operation mode |
NO/NC selectable |
As of August 8, 2024
| Sensing head size | 10 mm x 32.5 mm x 76 mm |
|---|---|
| Type | Amplifier Unit |
| Power source | DC Three-wires models |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Power consumption | at 24 VDC, current consumption: 45 mA: 1080 mW |
| Control output (Output type) | PNP open collector |
| Control output (Switching capacity) | 100 mA max. (26.4 VDC max.) |
| Control output (Residual voltage) | 1 V max. |
| Indicator | Operation indicator (orange) |
| Operation mode | NO/NC selectable |
| Sensitivity setting | Teaching / manual adjustment |
| Self-diagnostic output | Error content display (Sensor disconnection, Sensor short-circuit, and output short-circuit) |
| Protective circuit | Power supply reverse polarity protection Output short-circuit protection |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±10% range |
| Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 150 Hz, 1.5 mm double amplitude or 100 m/s2 each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP50 (with Sensor cable connected and protective cover attached) |
| Connection method | Pre-wired models (2 m) |
| Weight | Package: Approx. 100 g |
| Material | Case: Polybutylene terephthalate (PBT) Cover: Polycarbonate Cable connecting screw: Iron zinc plating |
| Accessories | Instruction manual, Mounting Bracket |
| Amplifier unit/sensor head of combination | E2CY-C2A, E2CY-C2AF, E2CY-V3A, E2CY-X1R5A, E2CY-C1R5A-1 |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024