Slim I/O Solid State Relay
Image
| Product classification |
Relay compatible Solid State Relay |
|---|---|
| Operating indicator |
Equipped |
| Rated voltage |
100 VAC |
| Rated load voltage |
5 to 24 VDC |
| Load current |
100 µA to 3 A |
| Terminal structure |
Push-In Plus Terminal Block |
As of June 17, 2025
| Product classification | Relay compatible Solid State Relay | ||
|---|---|---|---|
| Isolation method | Photo volt coupler | ||
| Operating indicator | Equipped | ||
| Terminal structure | Push-In Plus Terminal Block | ||
| Mounting | DIN track mounting | ||
| Input | Rated voltage | 100 VAC | Rated current | AC (50 Hz): 6.8 mA AC (60 Hz): 6.8 mA | Operate voltage | 90 V max. | Release voltage | 1 V min. |
| Output | Rated load voltage | 5 to 24 VDC | Load voltage range | 3 to 26.4 VDC | Load current | 100 µA to 3 A | Inrush current resistivity | 30 A (10 ms) | Permissible I2**t | 9 A2s | Applicable load | Load carrying capacity | 72 W (Output voltage: 24 VDC) |
| Operate time | 6 ms max. |
|---|---|
| Release time | 21 ms max.(1 cycle of input power supply frequency+1 ms) |
| Leakage current | 10 µA max. (at 24 VDC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.70 mm double amplitude |
| Shock resistance | 300 m/s2 |
| Ambient temperature (Operating) | -30 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 30 g |
As of June 17, 2025
As of June 17, 2025

As of June 17, 2025
As of June 17, 2025
Terminal arrangement and internal connection
As of June 17, 2025
As of June 17, 2025
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of June 17, 2025