Miniature Power Relays
Image
| Coil ratings (Operate) |
24 VAC 50 Hz 27.4 mA 24 VAC 60 Hz 26.4 mA |
|---|---|
| Coil ratings (Release) |
24 VAC 50 Hz 18.6 mA 24 VAC 60 Hz 18.1 mA |
| Contact form |
DPDT |
| Contact method |
Single |
| Contact material |
Au plating + Ag |
| Contact rated load |
220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
PCB terminal |
As of September 4, 2025
| Degree of protection | Closed type (cover) | ||
|---|---|---|---|
| Terminal structure | PCB terminal | ||
| Coil | Coil ratings | Operate | 24 VAC 50 Hz 27.4 mA 24 VAC 60 Hz 26.4 mA | Release | 24 VAC 50 Hz 18.6 mA 24 VAC 60 Hz 18.1 mA | Coil resistance | Operate: 320 Ω Release: 550 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 80 % max. | Maximum voltage | 110 % (23 ℃) | Power consumption | Operate | Approx. 0.6 to 0.9 VA 60 Hz | Release | Approx. 0.2 to 0.5 VA 60 Hz |
| Contact | Contact rated load | 220 VAC 3 A (Resistive load) 220 VAC 0.8 A (Inductive load (cosφ = 0.4)) 24 VDC 3 A (Resistive load) 24 VDC 1.5 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 125 VDC | Max. contact current | AC: 3 A DC: 3 A | Maximum switching power | 660 VA (Resistive load) 176 VA (Inductive load (cosφ = 0.4)) 72 W (Resistive load) 36 W (Inductive load (L/R = 7 ms)) | Contact form | DPDT | Contact method | Single | Contact material | Au plating + Ag |
| Contact resistance | 50 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Min.set-reset signal width | 60 ms |
| Operating time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 30 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) Between set coil and reset coil: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 1500 VAC 50/60 Hz 1 min Between contacts of different polarity: 1500 VAC 50/60 Hz 1 min Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min Between set coil and reset coil: 1000 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 100 million operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 1 mA (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -55 to 60 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 30 g |
| Mounting method | Soldering |
As of September 4, 2025
As of September 4, 2025
Switching capacities

As of September 4, 2025