Page top

MY4-02 AC24

Miniature Power Relays

Image

Miniature Power Relay, 4-pole, Single contact, PCB terminals, 24 VAC

Coil ratings 24 VAC 50 Hz 53.8 mA
24 VAC 60 Hz 46 mA
Contact form 4PDT
Contact method Single
Contact material Au plating + Ag
Contact rated load 220 VAC 3 A (Resistive load)
220 VAC 0.8 A (Inductive load (cosφ = 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Terminal structure PCB terminal

Item list of MY

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePCB terminal
CoilCoil ratings24 VAC 50 Hz 53.8 mA
24 VAC 60 Hz 46 mA
Coil resistance180 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % min.
Maximum voltage110 % (23 ℃)
Power consumptionApprox. 0.9 to 1.3 VA 60 Hz
ContactContact rated load220 VAC 3 A (Resistive load)
220 VAC 0.8 A (Inductive load (cosφ = 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
125 VDC
Max. contact currentAC: 3 A
DC: 3 A
Maximum switching power660 VA (Resistive load)
176 VA (Inductive load (cosφ = 0.4))
72 W (Resistive load)
36 W (Inductive load (L/R = 7 ms))
Contact form4PDT
Contact methodSingle
Contact materialAu plating + Ag
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)200 m/s2
Endurance (Mechanical)50 million operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)200,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate1 VDC 1 mA (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-55 to 70 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 35 g
Mounting methodSoldering
  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Switching capacities

Series

Miniature Power Relays

MY