Solid State Relays G3[]-VD
Image
| Product classification |
Relay compatible |
|---|---|
| Operating indicator |
Equipped |
| Rated voltage |
100 VAC 110 VAC |
| Rated load voltage |
5 to 110 VDC |
| Load current |
0.1 to 2 A (at 40 ℃) |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photocoupler | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 100 VAC 110 VAC | Operating voltage range | 75 to 125 VAC | Input impedance | 41 kΩ±20% | Operate voltage | 75 V max.AC | Release voltage | 20 V min.AC |
| Output | Rated load voltage | 5 to 110 VDC | Load voltage range | 3 to 125 VDC | Load current | 0.1 to 2 A (at 40 ℃) | Inrush current resistivity | 10 A (10 ms) |
| Operate time | 20 ms max. |
|---|---|
| Release time | 20 ms max. |
| Output ON voltage drop | 1.5 V max. |
| Leakage current | 0.1 mA max. (at 100 VDC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 1500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 50 g |
| Other feature | Certified by UL, CSA, and EN (VDE) |
| Connecting socket | PYF-08-PU/ PY08-02/ PYFZ-08/ PYFZ-08-E |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of July 25, 2024
Series