Solid State Relays G3[]-VD
Image
| Product classification |
Relay compatible |
|---|---|
| Operating indicator |
Equipped |
| Rated voltage |
5 to 24 VDC |
| Rated load voltage |
4 to 48 VDC |
| Load current |
0.1 to 3 A (at 40 ℃) |
| Terminal structure |
Plug-in terminal |
As of November 15, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photocoupler | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 5 to 24 VDC | Operating voltage range | 4 to 28 VDC | Input impedance | 1.5 kΩ+20% -10% Maximum operating range | Operate voltage | 4 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 4 to 48 VDC | Load voltage range | 3 to 52.8 VDC | Load current | 0.1 to 3 A (at 40 ℃) | Inrush current resistivity | 18 A (10 ms) |
| Operate time | 0.5 ms max. |
|---|---|
| Release time | 2 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 5 mA max. (at 50 VDC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 1500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 50 g |
| Other feature | Certified by UL, CSA, and EN (VDE) |
| Connecting socket | PT08/ PTF08A/ PT08-0/ PT08QN/ PTF-08-PU/ PTFZ-08-E |
As of November 15, 2024
As of November 15, 2024

As of November 15, 2024
As of November 15, 2024
Terminal arrangement and internal connection

As of November 15, 2024
As of November 15, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of November 15, 2024
Series