Solid State Relays
Image
| Product classification |
For single-phase heater |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
Equipped |
| Rated voltage |
5 to 24 VDC |
| Rated load voltage |
200 to 480 VAC |
| Load current |
With heat sink (at 40 ℃): 0.2 to 10 A Without heat sink (at 40 ℃): 0.2 to 4 A |
| Terminal structure |
Screw terminal |
As of November 10, 2025
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Photocoupler | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Terminal structure | Screw terminal | |
| Mounting | Screw mounting | |
| Input | Rated voltage | 5 to 24 VDC | Operating voltage range | 4 to 32 VDC | Input current | 5 mA max.{V} (Constant current input circuit system) | Operate voltage | 4 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 200 to 480 VAC | Load voltage range | 180 to 528 VAC | Load current | With heat sink (at 40 ℃): 0.2 to 10 A Without heat sink (at 40 ℃): 0.2 to 4 A | Inrush current resistivity | 150 A (60 Hz, 1 cycle) |
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.8 V max. (RMS) |
| Leakage current | 10 mA max. (at 200 VAC) 20 mA max. (at 400 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 80 g |
| Other feature | Certified by UL, CSA, and EN (TUV) |
As of November 10, 2025
As of November 10, 2025
Mounting holes
As of November 10, 2025
As of November 10, 2025
Terminal arrangement and internal connection
As of November 10, 2025
As of November 10, 2025
Load current-ambient temperature
Inrush current resistivity (Non-repetitive)

As of November 10, 2025