Solid State Relays
Image
| Product classification |
For single-phase heater |
|---|---|
| Operating indicator |
Equipped |
| Rated voltage |
100 to 240 VAC |
| Rated load voltage |
5 to 200 VDC |
| Load current |
With heat sink (at 40 ℃): 0.1 to 10 A Without heat sink (at 40 ℃): 0.1 to 4 A |
| Terminal structure |
Screw terminal |
As of July 25, 2024
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Photocoupler | |
| Operating indicator | Equipped | |
| Terminal structure | Screw terminal | |
| Mounting | Screw mounting | |
| Input | Rated voltage | 100 to 240 VAC | Operating voltage range | 75 to 264 VAC | Input impedance | 72 kΩ±20% | Operate voltage | 75 V max.AC | Release voltage | 20 V min.AC |
| Output | Rated load voltage | 5 to 200 VDC | Load voltage range | 4 to 220 VDC | Load current | With heat sink (at 40 ℃): 0.1 to 10 A Without heat sink (at 40 ℃): 0.1 to 4 A | Inrush current resistivity | 20 A (10 ms) |
| Operate time | 30 ms max. |
|---|---|
| Release time | 30 ms max. |
| Output ON voltage drop | 1.5 V max. |
| Leakage current | 5 mA max. (at 200 VDC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2,500 VAC, 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 70 g |
| Other feature | Certified by UL, CSA, and EN (TUV) |
As of July 25, 2024
As of July 25, 2024
Mounting holes
As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection
As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature
Inrush current resistivity (Non-repetitive)

As of July 25, 2024