Separate Amplifier Proximity Sensor with Adjustment Potentiometer
                                
                            
Image
| Sensing head size | 
                                    5.4 dia. | 
        
|---|---|
| Type | 
                                    Cylinder type Sensor Head, Shielded | 
        
| Sensing distance | 
                                    1 mm | 
        
As of August 8, 2024
| Sensing head size | 5.4 dia. | 
|---|---|
| Type | Cylinder type Sensor Head, Shielded | 
| Sensing distance | 1 mm | 
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) | 
| Standard sensing object | Iron 5 x 5 x 1 mm | 
| Response frequency | 1 kHz | 
| Ambient temperature (Operating) | -25 to 70 ℃ | 
| Ambient temperature (Storage) | -25 to 70 ℃ | 
| Ambient humidity (Operating) | 35 to 95 % | 
| Ambient humidity (Storage) | 35 to 95 % | 
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof  | 
| Connection method | Pre-wired models (3 m) | 
| Weight | Package: Approx. 45 g | 
| Material | Case: Brass Sensing surface: ABS Cable: Polyethylene  | 
| Amplifier unit/sensor head of combination | E2C-GE4A, E2C-GF4A, E2C-JC4AP, E2C-JC4A, E2C-AM4A, E2C-AK4A | 
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 20 mm min., B: 15 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 0 mm min., dia. d: 5.4 mm min., D: 0 mm min., m: 3 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024
Series