Page top

G3PE-535B-3N DC12-24

Solid State Contactors for Heaters

Image

Solid State Contactors for Heaters, Three-phase, Applicable load 35 A at 200 to 480 VAC, With zero cross function, Number of elements: 3, DIN track mounting

Product classification For 3-phase Heater
Zero cross function Equipped
Operating indicator Equipped (Yellow)
Rated voltage 12 to 24 VDC
Rated load voltage 200 to 480 VAC
Load current 35 A (at 40 ℃)
Terminal structure Screw terminal

Item list of G3PE (Three-phase)

  • Ratings / Performance
Ratings
Product classificationFor 3-phase Heater
Number of phasesThree-phase
Number of elements3
Isolation methodPhototriac
Zero cross functionEquipped
Operating indicatorEquipped (Yellow)
Terminal structureScrew terminal
MountingDIN track mounting
InputRated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Input current10 mA max. (at 24 VDC)
Operate voltage9.6 V max.DC
Release voltage1 V min.DC
OutputRated load voltage200 to 480 VAC
Load voltage range180 to 528 VAC
Minimum load current0.5 A
Load current35 A (at 40 ℃)
Inrush current resistivity440 A (60 Hz 1 cycle)
Permissible I2**t1260 A2s
Applicable loadLoad carrying capacity29.0 kW (at 480 VAC)
Performance
Operate time1/2 cycle of load power source + 1 ms max.
Release time1/2 cycle of load power source + 1 ms max.
Output ON voltage drop1.8 V max. (RMS)
Leakage current20 mA max. (at 480 VAC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength2500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.175 mm single amplitude (0.35 mm double amplitude)
Shock resistance294 m/s2 (When mounted to a DIN track in reverse: 98 m/s2)
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 1650 g
  • Outline drawing

Mounting holes

  • Connection diagra

Terminal arrangement and internal connection

  • Characteristic chart

Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

Series

Solid State Contactors for Heaters

G3PE (Three-phase)