Solid State Relays
Image
| Product classification |
Relay compatible |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
Equipped |
| Rated voltage |
12 VDC |
| Rated load voltage |
100 to 240 VAC |
| Load current |
0.05 to 2 A (at 60 ℃) |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Phototriac | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Case color | Black | |
| Input | Rated voltage | 12 VDC | Operating voltage range | 9.6 to 13.2 VDC | Input impedance | 0.9 kΩ±20% | Operate voltage | 9.6 V max.DC | Release voltage | 2 V min.DC |
| Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC | Load current | 0.05 to 2 A (at 60 ℃) | Inrush current resistivity | 30 A (60 Hz 1 cycle) |
| Operate time | 1/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 5 mA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 4000 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 23 g |
| Other feature | Certified by UL, and CSA |
| Connecting socket | P7TF-05 |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
External connections

As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of July 25, 2024