Separate Amplifier Proximity Sensor with Adjustment Potentiometer
                                 
                            
Image
| Sensing head size | 40 dia. | 
|---|---|
| Type | Cylinder type Sensor Head, Unshielded | 
| Sensing distance | 20 mm | 
As of August 8, 2024
| Sensing head size | 40 dia. | 
|---|---|
| Type | Cylinder type Sensor Head, Unshielded | 
| Sensing distance | 20 mm | 
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) | 
| Standard sensing object | Iron 50 x 50 x 1 mm | 
| Response frequency | 50 Hz | 
| Ambient temperature (Operating) | -25 to 70 ℃ | 
| Ambient temperature (Storage) | -25 to 70 ℃ | 
| Ambient humidity (Operating) | 35 to 95 % | 
| Ambient humidity (Storage) | 35 to 95 % | 
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof | 
| Connection method | Pre-wired models (3 m) | 
| Weight | Package: Approx. 300 g | 
| Material | Case: Brass Sensing surface: ABS Cable: Polyethylene Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating | 
| Amplifier unit/sensor head of combination | E2C-AM4A, E2C-AK4A | 
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 300 mm min., B: 200 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 25 mm min., dia. d: 120 mm min., D: 40 mm min., m: 60 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024
Series