Hybrid Power Relay
Image
| Product classification |
Relay compatible |
|---|---|
| Zero cross function |
None |
| Operating indicator |
Equipped |
| Rated voltage |
12 VDC |
| Rated load voltage |
100 to 240 VAC |
| Load current |
50 mA to 10 A (at 55 ℃) |
| Terminal structure |
Plug-in terminal |
As of November 10, 2025
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Relay | |
| Zero cross function | None | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 12 VDC | Operating voltage range | 9.6 to 14.4 VDC | Operate voltage | 9.6 V max.DC | Release voltage | 1.2 V min.DC |
| Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC | Load current | 50 mA to 10 A (at 55 ℃) | Inrush current resistivity | 170 A (60 Hz 1 cycle) |
| Operate time | 10 ms max. |
|---|---|
| Release time | 1/2 cycle of load power source + 10 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS, at 10 A) |
| Leakage current | 5 mA max. (at 250 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) Malfunction: 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) |
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 100 m/s2 |
| Ambient temperature (Operating) | -25 to 60 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 35 to 85 % |
| Weight | Approx. 25 g |
| Other feature | Certified by UL, and CSA |
| Connecting socket | PTF08A/ PTFZ-08-E/ PTF-08-PU/ PT08/ PT08-0/ PT08QN |
As of November 10, 2025
As of November 10, 2025

As of November 10, 2025
As of November 10, 2025
Terminal arrangement and internal connection

As of November 10, 2025
As of November 10, 2025
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of November 10, 2025