General-purpose Basic Switch
                                
                            
Image
| Actuator | 
                                    Panel mount cross roller plunger | 
        
|---|---|
| Contact form | 
                                    SPDT (Single-Pole, Double-Throw type) | 
        
| Terminal | 
                                    Solder terminal | 
        
| Rated current | 
                                    20 A | 
        
| Degree of protection | 
                                    IP00 | 
        
As of July 25, 2024
| Actuator | Panel mount cross roller plunger 12.7 dia. x 4.8 Stainless steel roller  | 
|---|---|
| Contact form | SPDT (Single-Pole, Double-Throw type) Rivet Ag alloy  | 
| Contact gap (standard value) | 0.5 mm | 
| Terminal | Solder terminal | 
| Load | High-capacity | 
| Rated current | 20 A | 
| Ratings (AC) Non-Inductive load | Resistive load: 20 A at 125 VAC, 20 A at 250 VAC, 15 A at 500 VAC Lamp load: 7.5 A at 125 VAC, 7.5 A at 250 VAC, 4 A at 500 VAC Inductive load: 20 A at 125 VAC, 20 A at 250 VAC, 10 A at 500 VAC Motor load: 12.5 A at 125 VAC, 8.3 A at 250 VAC, 2 A at 500 VAC  | 
| Ratings (DC) Non-Inductive load | Resistive load: 20 A at 8 VDC, 20 A at 14 VDC, 6 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Inductive load: 20 A at 8 VDC, 15 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load: 12.5 A at 8 VDC, 12.5 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC  | 
| Inrush current | NC: 75 A max. NO: 75 A max.  | 
| Ambient temperature | -25 to 80 ℃ | 
| Ambient humidity | 35 to 85 % | 
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max.  | 
|---|---|
| Contact resistance (Initial value) | 15 mΩ max. | 
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min  | 
| Durability | Electrical: 500,000 operations min. Mechanical: 1,000,000 operations min.  | 
| Degree of protection | IP00 | 
| Degree of protection against electric shock | Class I | 
| Proof tracking index(PTI) | 175 | 
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
| Destruction: 1,000 m/s2 max. | 
| Operating Force (OF) | Standard value 6.18 N max. | 
|---|---|
| Release Force (RF) | Standard value 2.75 N min. | 
| Pre-Travel (PT) | Standard value 1.3 mm max. | 
| Over-Travel (OT) | Standard value 3.58 mm min. | 
| Movement Differential (MD) | Standard value 0.35 mm max. | 
| Operating Position (OP) | Standard value 32.2 to 34.6 mm | 
As of July 25, 2024
As of July 25, 2024
Mounting hole dimensions

Screw mounting hole dimensions

As of July 25, 2024
As of July 25, 2024
As of July 25, 2024