General-purpose Basic Switch
Actuator |
Hinge roller lever |
---|---|
Contact form |
SPDT (Single-Pole, Double-Throw type) |
Terminal |
Solder terminal |
Rated current |
20 A |
Degree of protection |
IP00 |
As of March 13, 2024
Actuator | Hinge roller lever 9.5 dia. x 4 Stainless steel lever, Plastic roller Radius of curvature: R48.4 |
---|---|
Contact form | SPDT (Single-Pole, Double-Throw type) Rivet Ag alloy |
Contact gap (standard value) | 0.5 mm |
Terminal | Solder terminal |
Load | High-capacity |
Rated current | 20 A |
Ratings (AC) Non-Inductive load | Resistive load: 20 A at 125 VAC, 20 A at 250 VAC, 15 A at 500 VAC Lamp load: 7.5 A at 125 VAC, 7.5 A at 250 VAC, 4 A at 500 VAC Inductive load: 20 A at 125 VAC, 20 A at 250 VAC, 10 A at 500 VAC Motor load: 12.5 A at 125 VAC, 8.3 A at 250 VAC, 2 A at 500 VAC |
Ratings (DC) Non-Inductive load | Resistive load: 20 A at 8 VDC, 20 A at 14 VDC, 6 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Inductive load: 20 A at 8 VDC, 15 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load: 12.5 A at 8 VDC, 12.5 A at 14 VDC, 5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC |
Inrush current | NC: 75 A max. NO: 75 A max. |
Ambient temperature | -25 to 80 ℃ |
Ambient humidity | 35 to 85 % |
Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 15 mΩ max. |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min |
Durability | Electrical: 500,000 operations min. Mechanical: 1,000,000 operations min. |
Degree of protection | IP00 |
Degree of protection against electric shock | Class I |
Proof tracking index(PTI) | 175 |
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
Destruction: 1,000 m/s2 max. |
Operating Force (OF) | Standard value 0.88 N max. |
---|---|
Release Force (RF) | Standard value 0.14 N min. |
Pre-Travel (PT) | Standard value 12 mm max. |
Over-Travel (OT) | Standard value 2.4 mm min. |
Movement Differential (MD) | Standard value 2.2 mm max. |
Operating Position (OP) | Standard value 29.4 to 31 mm |
As of March 13, 2024
As of March 13, 2024
Screw mounting hole dimensions
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024