Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Image
| Sensing head size |
14 mm x 30 mm x 60 mm |
|---|---|
| Type |
Heat-resistance model, Amplifier Unit |
| Power source |
DC Three-wires models |
| Operation mode |
NO/NC selectable |
As of August 8, 2024
| Sensing head size | 14 mm x 30 mm x 60 mm |
|---|---|
| Type | Heat-resistance model, Amplifier Unit |
| Power source | DC Three-wires models |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 45 mA max. |
| Control output (Output type) | NPN open collector |
| Control output (Switching capacity) | 100 mA max. (30 VDC max.) |
| Control output (Residual voltage) | 0.8 V max. |
| Indicator | Detection indicator (red) |
| Operation mode | NO/NC selectable |
| Sensitivity setting | Sensitivity adjuster |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -10 to 55 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Temperature influence | ±0.08%/℃ |
| Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±20% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 100 m/s2 3 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP20 |
| Connection method | Pre-wired models (2 m) |
| Weight | Package: Approx. 80 g |
| Accessories | Caution labe, Mounting Bracket, Instruction manual |
| Amplifier unit/sensor head of combination | E2C-GE4A, E2C-GF4A, E2C-JC4AP, E2C-JC4A, E2C-AM4A, E2C-AK4A |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
Series