Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Image
| Sensing head size |
M8 |
|---|---|
| Type |
Heat-resistance model, Cylinder type (with screw) Sensor Head, Shielded |
| Sensing distance |
1.5 mm |
As of August 8, 2024
| Sensing head size | M8 |
|---|---|
| Type | Heat-resistance model, Cylinder type (with screw) Sensor Head, Shielded |
| Sensing distance | 1.5 mm |
| Differential distance | 0.04 mm max. |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 8 x 8 x 1 mm |
| Response frequency | 300 Hz |
| Ambient temperature (Operating) | -10 to 200 ℃ |
| Ambient temperature (Storage) | -10 to 200 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±0.2%/℃ |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP60 |
| Connection method | Pre-wired models (3 m) |
| Weight | Package: Approx. 50 g |
| Material | Case: Brass Sensing surface: PEEK Cable: Fluoride resin Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
| Amplifier unit/sensor head of combination | E2C-AM4A, E2C-AK4A |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 20 mm min., B: 15 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 0 mm min., dia. d: 8 mm min., D: 0 mm min., m: 4.5 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024
Series