Non-ferrous-metal-detecting Proximity Sensor (Separate Amplifier Type)
Image
| Sensing head size |
M5 |
|---|---|
| Type |
Cylinder type (with screw) Sensor Head, Shielded |
| Sensing distance |
1.5 mm |
As of August 8, 2024
| Sensing head size | M5 |
|---|---|
| Type | Cylinder type (with screw) Sensor Head, Shielded |
| Sensing distance | 1.5 mm |
| Differential distance | Amplifier Unit in FINE mode: 10% max. of sensing distance Amplifier Unit in NORM mode: 15% max. of sensing distance |
| Sensing object | Non-ferrous metal |
| Standard sensing object | Aluminum 8 x 8 x 1 mm |
| Response frequency | Amplifier Unit in FINE mode: 40 Hz Amplifier Unit in NORM mode: 100 Hz |
| Ambient temperature (Operating) | -10 to 55 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ ±10% max. of sensing distance at 23 ℃ in the temperature range of 0 to 40 ℃ |
| Vibration resistance | Destruction: 10 to 500 Hz, 2 mm double amplitude or 150 m/s2 each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired models (3 m) |
| Weight | Package: Approx. 35 g |
| Material | Case: Stainless steel Sensing surface: Heat-resistant ABS resin Cable: PVC Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
| Amplifier unit/sensor head of combination | E2CY-SD11 |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 20 mm min., B: 15 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 0 mm min., dia. d: 5 mm min., D: 0 mm min., m: 9 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024