Special-purpose Basic Switch
Image
| Actuator |
Hinge roller lever |
|---|---|
| Contact form |
DPDT (Double-Pole, Double-Throw) |
| Terminal |
Screw terminal (M3) |
| Rated current |
10 A |
| Degree of protection |
IP00 |
As of July 25, 2024
| Actuator | Hinge roller lever 9.5 dia. x 4 Stainless steel lever, Plastic roller Radius of curvature: R48.4 low OT |
|---|---|
| Contact form | DPDT (Double-Pole, Double-Throw) Ag alloy |
| Contact gap (standard value) | 0.5 mm |
| Terminal | Screw terminal (M3) |
| Load | General load |
| Rated current | 10 A |
| Ratings (AC) Non-Inductive load | Resistive load: 10 A at 125 VAC, 10 A at 250 VAC Lamp load (NC): 2 A at 125 VAC, 1.5 A at 250 VAC Lamp load (NO): 1 A at 125 VAC, 0.7 A at 250 VAC Inductive load: 6 A at 125 VAC, 4 A at 250 VAC Motor load (NC): 3 A at 125 VAC, 2 A at 250 VAC Motor load (NO): 1.5 A at 125 VAC, 1 A at 250 VAC |
| Ratings (DC) Non-Inductive load | Resistive load: 10 A at 8 VDC, 10 A at 14 VDC, 10 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 3 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.5 A at 30 VDC, 0.5 A at 125 VDC, 0.25 A at 250 VDC Inductive load: 6 A at 8 VDC, 6 A at 14 VDC, 4 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 3 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 1.5 A at 30 VDC, 0.05 A at 125 VDC, 0.03 A at 250 VDC |
| Inrush current | NC: 30 A max. NO: 15 A max. |
| Ambient temperature | -25 to 80 ℃ (with no freezing or condensation) |
| Ambient humidity | 35 to 85 % |
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. |
|---|---|
| Contact resistance (Initial value) | 15 mΩ max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between each terminal of the same polarities: 1,000 VAC 50/60 Hz 1 min Between each terminal of the different polarities: 1,500 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1,500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1,500 VAC 50/60 Hz 1 min |
| Durability | Electrical: 500,000 operations min. Mechanical: 1,000,000 operations min. |
| Degree of protection | IP00 |
| Degree of protection against electric shock | Class I |
| Proof tracking index(PTI) | 175 |
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude | |
| Destruction: 1,000 m/s2 max. |
| Operating Force (OF) | Standard value 2.65 N max. |
|---|---|
| Release Force (RF) | Standard value 0.33 N min. |
| Pre-Travel (PT) | Standard value 4 mm max. |
| Over-Travel (OT) | Standard value 0.26 mm min. |
| Movement Differential (MD) | Standard value 1.1 mm max. |
| Operating Position (OP) | Standard value 28.6 to 30.2 mm |
As of July 25, 2024
As of July 25, 2024
Screw mounting hole dimensions

As of July 25, 2024
As of July 25, 2024
As of July 25, 2024