Long-barrel Inductive Proximity Sensor
Sensing head size |
M12 |
---|---|
Type |
Cylinder type (with screw), Unshielded |
Power source |
AC 2-wire models |
Sensing distance |
5 mm ±10% |
Setting distance |
0 to 4 mm |
Operation mode |
NO |
As of February 5, 2024
Sensing head size | M12 |
---|---|
Type | Cylinder type (with screw), Unshielded |
Power source | AC 2-wire models |
Sensing distance | 5 mm ±10% |
Setting distance | 0 to 4 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 15 x 15 x 1 mm |
Response frequency | 25 Hz (Average value) |
Power supply voltage | 24 to 240 VAC |
Operating voltage range | 20 to 264 VAC |
Leakage current | 1.7 mA max. |
Control output (Switching capacity) | 5 to 200 mA |
Indicator | Operation indicator (red) |
Operation mode | NO |
Ambient temperature (Operating) | -40 to 85 ℃ |
Ambient temperature (Storage) | -40 to 85 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ ±15% max. of sensing distance at 23 ℃ in the temperature range of -40 to 85 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 4,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 65 g |
Material | Case: Brass Sensing surface: Polybutylene terephthalate (PBT) Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Instruction manual |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 120 mm min., B: 100 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 15 mm min., dia. d: 40 mm min., D: 15 mm min., m: 20 mm min., n: 36 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
As of February 5, 2024