General-purpose Basic Switch
                                 
                            
Image
| Actuator | Hinge lever | 
|---|---|
| Type | High-capacity | 
| Contact form | SPDT | 
| Terminal | Screw terminal (M4) | 
| Rated current | 10 A | 
| Degree of protection | IP00 | 
As of September 4, 2025
| Actuator | Hinge lever Stainless steel lever Radius of curvature: R63.5 low OF | 
|---|---|
| Type | High-capacity | 
| Contact form | SPDT Rivet Ag | 
| Contact gap (standard value) | 1.0 mm | 
| Terminal | Screw terminal (M4) | 
| Load | General load | 
| Rated current | 10 A | 
| Ratings (AC) Non-Inductive load | Resistive load: 10 A at 125 VAC, 10 A at 250 VAC Lamp load (NO): 2 A at 125 VAC, 1.5 A at 250 VAC Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC | 
| Ratings (DC) Non-Inductive load | Inductive load: 6 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC Motor load (NC): 6 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC Motor load (NO): 3 A at 30 VDC, 0.1 A at 125 VDC, 0.05 A at 250 VDC | 
| Inrush current | NC: 40 A max. NO: 20 A max. | 
| Ambient temperature | -25 to 80 ℃ (with no icing) | 
| Ambient humidity | 35 to 85 % | 
| Permissible operating frequency | Electrical: 20 operations / 1 minute max. Mechanical: 240 operations / 1 minute max. | 
|---|---|
| Contact resistance (Initial value) | 25 mΩ max. | 
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between each terminal of the same polarities: 1,500 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min | 
| Durability | Electrical: 100,000 operations min. Mechanical: 500,000 operations min. | 
| Degree of protection | IP00 | 
| Degree of protection against electric shock | Class I | 
| Proof tracking index(PTI) | 175 | 
| Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.) | |
| Destruction: 1000 m/s2 | 
| Operating Force (OF) | Standard value 0.88 N max. | 
|---|---|
| Release Force (RF) | Standard value 0.14 N min. | 
| Over-Travel (OT) | Standard value 5.6 mm min. | 
| Movement Differential (MD) | Standard value 2.4 mm max. | 
| Free Position (FP) | Standard value 29.8 mm max. | 
| Operating Position (OP) | Standard value 18.2 to 19.8 mm | 
As of September 4, 2025
As of September 4, 2025
Screw mounting hole dimensions

As of September 4, 2025
As of September 4, 2025
As of September 4, 2025
As of September 4, 2025

As of September 4, 2025