Safety Limit Switch
                                 
                            
Image
| Actuator | Top roller plunger | 
|---|---|
| Operating mechanism | Slow action | 
| Contact form | 1NC/1NO | 
| Degree of protection | IP67 | 
As of August 8, 2024
| Operating mechanism | Slow action | 
|---|---|
| ctuator | Top roller plunger 12.7 dia. x 4.8 Stainless steel roller | 
| Frequency | 50/60 Hz | 
| Contact form | 1NC/1NO | 
| Load | General load | 
| Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC/10 A at 400 VAC Lamp load (NC): 3 A at 125 VAC/2 A at 250 VAC/1.5 A at 400 VAC Lamp load (NO): 1.5 A at 125 VAC/1 A at 250 VAC/0.8 A at 400 VAC Inductive load: 10 A at 125 VAC/10 A at 250 VAC/3 A at 400 VAC Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 400 VAC Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.8 A at 400 VAC | 
| Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC Lamp load (NC): 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC Lamp load (NO): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC Inductive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC | 
| Inrush current | 30 A max. | 
| Conduit | G1/2 (PF1/2) | 
| Earth terminal | With ground terminal | 
| Ambient temperature | Operating: -40 to 80 ℃ (with no icing) | 
| Ambient humidity | 95 %RH max. | 
| Permissible operating speed | 1 mm/s to 0.5 m/s | 
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. | 
| Contact resistance (Initial value) | 25 mΩ max. | 
| Insulation resistance | Between each terminal of the same polarities: 100 MΩ min. Between each terminal and non-live-metallic part: 100 MΩ min. at 500 VDC | 
| Impulse withstand voltage | Between each terminal of the same polarities: 4 kV Between each terminaland ground: 4 kV Between each terminal of the different polarities: 4 kV | 
| Durability | Electrical: 500,000 operations min. (10 A at 250 VAC) Mechanical: 10 million operations min. | 
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.75 mm single amplitude | 
| Shock resistance | Destruction: 1000 m/s2 min. Malfunction: 300 m/s2 min. | 
| Degree of protection | IP67 | 
| Classification of protection against electric shock | Class I (with ground terminal) | 
| Operating Force (OF) | Standard value 18.63 N max. | 
|---|---|
| Release Force (RF) | Standard value 1.96 N min. | 
| Pre-Travel (PT) | Standard value 2 mm max. | 
| Over-Travel (OT) | Standard value 5 mm min. | 
| Operating Position (OP) | Standard value 48±1 mm | 
| Total Travel (TT) | Reference value 7 mm | 
| Free Position (FP) | Standard value 51 mm max. | 
| Direct Opening Force | Standard value 49.03 N min. | 
| Direct Opening Travel | Standard value 3.2 mm min. | 
As of August 8, 2024
As of August 8, 2024
Mounting hole dimensions

As of August 8, 2024
As of August 8, 2024

As of August 8, 2024