Separate Amplifier Proximity Sensor with Adjustment Potentiometer
Sensing head size |
M5 |
---|---|
Type |
Cylinder type (with screw) Sensor Head, Shielded |
Sensing distance |
1 mm |
As of February 5, 2024
Sensing head size | M5 |
---|---|
Type | Cylinder type (with screw) Sensor Head, Shielded |
Sensing distance | 1 mm |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 5 x 5 x 1 mm |
Response frequency | 1 kHz |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (3 m) |
Weight | Package: Approx. 45 g |
Material | Case: Brass Sensing surface: ABS Cable: Polyethylene Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Amplifier unit/sensor head of combination | E2C-JC4AP, E2C-JC4A, E2C-AM4A, E2C-AK4A |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 20 mm min., B: 15 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 5 mm min., D: 0 mm min., m: 3 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
As of February 5, 2024
Series