E2C-X5AH 3M

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

Image

Sensor Head, Shielded, Cylinder typeM18, Sensing distance 5 mm, Heat-resistance model, Pre-wired models (3 m)

Sensing head size M18
Type Sensor Head, Cylinder type
Shielded
Sensing distance 5 mm

Item list of E2C / E2C-H

  • Ratings/Performance
Sensing head sizeM18
TypeSensor Head, Cylinder type
Shielded
Sensing distance5 mm
Differential distance0.1 mm max.
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 18 x 18 x 1 mm
Ambient temperatureOperating: -10 to 200 ℃
Storage: -10 to 200 ℃
(no icing)
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
(no condensation)
Temperature influence±0.2 %/℃
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP60
Connection methodPre-wired models
(Cable length: 3 m)
Weight (Packed state)approx. 140 g
MaterialCase: Brass
Sensing surface: PEEK
Cable: Fluoride resin
Clamping nuts: Brass nickel plating
Toothed washer: Iron zinc plating
Amplifier unit/sensor head of combinationE2C-JC4EH
  • Dimensions

  • Sensing range

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 50 mm B: 35 mm

Series

Separate Amplifier Proximity Sensor with Adjustment Potentiometer

E2C / E2C-H

about this Product