E2E2-X18MY1 2M

Long-barrel Inductive Proximity Sensor

Image

Unshielded, Cylinder typeM30, AC 2-wire models, Sensing distance 18 mm, Operation mode NO, Pre-wired models (2 m)

Sensing head size M30
Type Cylinder type
Unshielded
Sensing distance 18 mm ±10%
Setting distance 0 to 14 mm
Operation mode NO

Item list of E2E2

  • Ratings/Performance
Sensing head sizeM30
TypeCylinder type
Unshielded
Sensing distance18 mm ±10%
Setting distance0 to 14 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 54 x 54 x 1 mm
Power sourceAC 2-wire models
Power supply voltage24 to 240 VAC
Operating voltage range20 to 264 VAC
Leakage current1.7 mA
Control output (Switching capacity)5 to 300 mA
IndicatorOperation indicator (red)
Operation modeNO
Ambient temperatureOperating: -40 to 85 ℃
Storage: -40 to 85 ℃
(no icing)
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
(no condensation)
Temperature influence±10% max. of sensing distance in temperature range of -25 to +70 ℃
±15% max. of sensing distance in temperature range of -40 to +85 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±1% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 4000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 210 g
MaterialCase: Brass
Sensing surface: Polybutylene terephthalate (PBT)
Clamping nuts: Brass nickel plating
Toothed washer: Iron zinc plating
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 300 mm B: 200 mm

Series

Long-barrel Inductive Proximity Sensor

E2E2

about this Product