Cable Amplifier Proximity Sensor
Sensing head size |
3 dia. |
---|---|
Type |
Cylinder type, Shielded |
Power source |
DC Three-wires models |
Sensing distance |
0.5 mm ±15% |
Setting distance |
0 to 0.3 mm |
Operation mode |
NO |
As of February 5, 2024
Sensing head size | 3 dia. |
---|---|
Type | Cylinder type, Shielded |
Power source | DC Three-wires models |
Sensing distance | 0.5 mm ±15% |
Setting distance | 0 to 0.3 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 5 x 5 x 1 mm |
Response frequency | 1 kHz (Average value) |
Power supply voltage | 5 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 4.75 to 30 VDC |
Current consumption | 10 mA max. |
Control output (Output type) | NPN open collector |
Control output (Switching capacity) | 100 mA max. (30 VDC max.) |
Control output (Residual voltage) | 1 V max. (Load current 100 mA with cable length of 2 m) |
Indicator | Detection indicator (red) |
Operation mode | NO |
Protective circuit | Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃ |
Ambient temperature (Storage) | -25 to 70 ℃ |
Ambient humidity (Operating) | 35 to 95 % |
Ambient humidity (Storage) | 35 to 95 % |
Temperature influence | ±20% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
Voltage influence | ±5% max. of sensing distance at the rated voltage range in the voltage range of 4.75 to 30 V |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP64 |
Connection method | Pre-wired models (2 m) |
Weight | Package: Approx. 45 g |
Material | Case: Brass Sensing surface: ABS |
Accessories | Instruction manual |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 20 mm min., B: 15 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 3 mm min., D: 0 mm min., m: 1.5 mm min., n: 5 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
As of February 5, 2024