E2EC-C1R5D2 2M

Cable Amplifier Proximity Sensor

Image

Shielded, Cylinder type5.4 dia., DC 2-wire models, Sensing distance 1.5 mm, Operation mode NC, Pre-wired models (2 m)

Sensing head size 5.4 dia.
Type Cylinder type
Shielded
Sensing distance 1.5 mm ±10%
Setting distance 0 to 1.05 mm
Operation mode NC

Item list of E2EC

  • Ratings/Performance
Sensing head size5.4 dia.
TypeCylinder type
Shielded
Sensing distance1.5 mm ±10%
Setting distance0 to 1.05 mm
Differential distance10% max. of sensing distance
Sensing objectFerrous metal (Sensitivity lowers with non-ferrous metals.)
Standard sensing objectIron 5 x 5 x 1 mm
Power sourceDC 2-wire models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Leakage current0.8 mA
Control output (Switching capacity)5 to 100 mA
Control output (Residual voltage)3 V (Load current 100 mA with cable length of 2 m)
IndicatorOperation indicator (red)
Operation modeNC
Protective circuitOutput short-cut protection, Surge suppressor
Ambient temperatureOperating: -25 to 70 ℃
Storage: -25 to 70 ℃
(no icing)
Ambient humidityOperating: 35 to 95%
Storage: 35 to 95%
(no condensation)
Temperature influence±20% max. of sensing distance in temperature range of -25 to +70 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±2.5% max. of sensing distance in rated voltage range ±15%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,000 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance1000 m/s**2 for 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP67
Company standard: Oil-proof (For Sensor Head only)
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 45 g
MaterialCase: Brass
Sensing surface: ABS
AccessoriesInstruction manual, Mounting bracket
  • Dimensions

  • Output circuit

  • Residual voltage

  • Mutual interference

A: 15 mm (8 mm) B: 10.8 mm (5.4 mm) Values in parentheses apply to Sensors operating at different frequencies.

Series

Cable Amplifier Proximity Sensor

E2EC

about this Product