E2J-W10MA 1M

Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor

Image

Sensor Head, Capacitive type, Unshielded, Square type, Sensing distance 10 mm, Pre-wired M8 connector models (1 m), Sensing surface Head on

Sensing head size 20 x 5.5 x 30 mm
Type Sensor Head, Square type
Capacitive type
Unshielded
Sensing distance 10 mm

Item list of E2J

  • Ratings/Performance
Sensing head size20 x 5.5 x 30 mm
TypeSensor Head, Square type
Capacitive type
Unshielded
Sensing distance10 mm
Differential distance15% max. of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
IndicatorDetection indicator (red)
Ambient temperatureOperating: -10 to 55 ℃
Storage: -10 to 55 ℃
(no icing)
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
(no condensation)
Vibration resistance10 to 500 Hz, 2-mm or 150 m/s**2 double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired M8 connector models
(Cable length: 1 m)
Weight (Packed state)approx. 30 g
MaterialCase: Heat-resistant ABS resin
Amplifier unit/sensor head of combinationE2J-JC4A
  • Dimensions

  • Sensing range

  • Sensing distance vs. size and material of sensing object

  • Mutual interference

A: 20 mm B: 30 mm

Series

Long Sensing-distance Capacitive Separate Amplifier Proximity Sensor

E2J

about this Product