Page top

E2K-C25MY2 2M

Long-distance type

Image

Long-distance proximity sensor, Sensing distance 25 mm, AC 2-wire models, NC, Pre-wired models, 2 m

Sensing head size 34 dia.
Type Cylinder type, Capacitive type, Unshielded
Power source AC 2-wire models
Sensing distance 25 mm
Setting distance 3 to 25 mm
Operation mode NC

Item list of E2K-C

  • Ratings/Performance
Sensing head size34 dia.
TypeCylinder type, Capacitive type, Unshielded
Power sourceAC 2-wire models
Sensing distance25 mm
Setting distance3 to 25 mm
Differential distance15% max. of sensing distance (when adjusted to 25 mm ±10% with standard object)
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency10 Hz (Average value)
Power supply voltage100 to 220 VAC
Operating voltage range90 to 250 VAC
Leakage currentat 100 VAC 50/60 Hz: 1 mA max.
at 200 VAC 50/60 Hz: 2 mA max.
Control output (Switching capacity)Resistive load: 5 to 200 mA
IndicatorOperation indicator (red)
Operation modeNC
Sensitivity settingSensitivity adjuster
Protective circuitSurge suppressor
Ambient temperature (Operating)-25 to 70 ℃
Ambient temperature (Storage)-25 to 70 ℃
Ambient humidity (Operating)35 to 95 %
Ambient humidity (Storage)35 to 95 %
Temperature influence±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃
±25% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃
Voltage influence±2% max. of sensing distance at the rated voltage in rated voltage +20%, −10% range at 100 VAC, ±20% range at 200 VAC
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 1,500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired models (2 m)
WeightPackage: Approx. 200 g
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual, Dedicated fixture, M4 screws
  • Dimensions

Dimensions

  • Output circuit

Output circuit

Timing chart

  • Mutual interference

Mutual interference

A: 100 mm min., B: 100 mm min.

  • Effects of surrounding metals

Effects of surrounding metals

  • Characteristic chart

Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

Series

Long-distance type

E2K-C