E2K-F10MC1 2M

Flat Proximity Sensor


Capacitive type, Unshielded, Square type, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)

Type Square type
Capacitive type
Sensing distance 10 mm ±10%
Setting distance 0 to 7.5 mm
Operation mode NO

Item list of E2K-F

  • Ratings/Performance
TypeSquare type
Capacitive type
Sensing distance10 mm ±10%
Setting distance0 to 7.5 mm
Differential distance15% max. of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Response frequency100 Hz (Average value)
Power sourceDC Three-wires models
Power supply voltage12 to 24 VDC (ripple(p-p) 10% max.)
Operating voltage range10 to 30 VDC
Current consumption10 mA max. (at 24 VDC)
Control output (Output type)NPN open collector
Control output (Switching capacity)100 mA (at 30 VDC)
Control output (Residual voltage)1.5 V (Load current 100 mA with cable length of 2 m)
IndicatorDetection indicator (red)
Operation modeNO
Protective circuitReverse polarity protection, Surge suppressor
Ambient temperatureOperating: -10 to 55 ℃
Storage: -10 to 55 ℃
(no icing)
Ambient humidityOperating: 35 to 95% RH
Storage: 35 to 95% RH
(no condensation)
Temperature influence±15% max. of sensing distance in temperature range of -10 to +55 ℃
(As the basis for sensing distance of 23 ℃)
Voltage influence±2.5% max. of sensing distance in rated voltage range ±10%.
(As the basis for sensing distance at standard power voltage)
Insulation resistanceBetween charged parts and the case: 50 MΩ min. at 500 VDC
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz for 1 min
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistance500 m/s**2, 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP66
Connection methodPre-wired models
(Cable length: 2 m)
Weight (Packed state)approx. 35 g
MaterialCase: Heat-resistant ABS resin
Sensing surface: Heat-resistant ABS resin
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Sensing distance vs. size and material of sensing object


Flat Proximity Sensor


about this Product