E2K-X15MY1 2M

Cylindrical Proximity Sensor


Capacitive type, Unshielded, M30*1.5mm, AC 2-wire models, Sensing distance 15 mm, Operation mode NO, AC 2-wire models, Pre-wired models(2 m)

Sensing head size M30
Type Unshielded
Sensing method Capacitive type
Sensing distance 15 mm-10% to +10%
Setting distance 0 to 10 mm
Operation mode NO

Item list of E2K-X

  • Ratings/Performance
Sensing methodCapacitive type
Sensing distance15 mm-10% to +10%
Setting distance0 to 10 mm
Differential distance4% to 20% of sensing distance
Sensing objectConductor and dielectrics
Standard sensing objectWith grounded metal 50 x 50 x 1 mm
Power supply voltage100 to 220 VAC
Operating voltage range90 to 250VAC
Leakage current2.2 mA max.
Control output (Output type)AC 2-wire models
Control output (Switching capacity)10 to 200 mA
IndicatorOperation indicator (red)
Operation modeNO
Sensitivity setting-
Self-diagnostic output-
Protective circuitSurge suppressor
Standard or Different frequencyStandard
Ambient temperatureOperating: -10 to 55 ℃
Storage: -10 to 55 ℃
Ambient humidityOperating: 35 to 95%RH
Storage: 3595%RH
Temperature influence+/- 20% Max. of sensing distance in temperature range of -10 to +55 CEL
(As the basis for sensing distance of 23 CEL)
Voltage influence+/- 2% Max. of sensing distance in rated voltage range +/- 10%.
(As the basis for sensing distance at standard power voltage)
Insulation resistance50 MOhm Min. at 500 VDC between charged parts and the case
Dielectric strength2000 VAC 50/60 Hz for 1 minute between charged parts and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP66
Company standard: Oil-proof
Connection methodPre-wired models(Cable length: 2 m)
Weight (Packed state)approx. 205 g
Material (case)Heat-resistant ABS resin
Material (sensing surface)Heat-resistant ABS resin
Material (clamping nuts)Polyacetal
AccessoriesInstruction manual
  • Dimensions

  • Output circuit

  • Sensing range

  • Residual voltage

  • Sensing distance vs. size and material of sensing object


Cylindrical Proximity Sensor


about this Product