Page top

E6B2-CWZ6C 2000P/R 2M

Incremental 40-mm-dia. Rotary Encoder

Image

Rotary Encoder, 2000 P/R, 5 to 24 VDC, NPN open collector, Cable length 2 m

Encoding method Incremental Shaft model
Resolution 2000 P/R
Output phases A, B and Z
Control output NPN open collector
Connection method Pre-wired models (Cable length: 2 m)

Item list of E6B2-C

  • Ratings / Performance
CategoriseIncremental Shaft model
Diameter40 mm dia.
Power supply voltage5 to 24 VDC (-5% to +15%) Ripple (p-p) 5% max.
Current consumption80 mA max.
Resolution2000 P/R
Inrush currentApprox. 9 A (0.3 ms)
Output phasesA, B and Z
Control outputOutput typeNPN open collector
Load power supply voltage30 V max.DC
Sink current35 mA max.
Residual voltage0.4 V max. (at sink current 35 mA)
Starting positional pointEquipped
Max. response frequency100 kHz
Phase difference on output90±45 ° between A and B (1/4 T ± 1/8 T)
Rise and fall times of output1 µs max. (Cable length: 2 m max., output voltage: 5 V, load resistance: 1 kΩ)
Starting torque0.98 mN.m max.
Moment of inertia1 x 10-6 kg.m2 max.
Shaft loadingRadial: 30 N
Thrust: 20 N
Max. permissible rotation6000 r/min
Protective circuitOutput short-cut protection
Power supply reverse polarity protection
Ambient temperatureOperating: -10 to 70 ℃ (with no icing)
Storage: -25 to 85 ℃ (with no icing)
Ambient humidityOperating: 35 to 85 % (with no condensation)
Storage: 35 to 85 % (with no condensation)
Insulation resistanceBetween charged parts and the case: 20 MΩ or higher (500 VDC megger)
Dielectric strengthBetween charged parts and the case: 500 VAC 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions
Shock resistanceDestruction: 1000 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC: IP50
Connection methodPre-wired models (Cable length: 2 m)
MaterialCase: ABS
Main Unit: Aluminum
Shaft: SUS420J2
AccessoriesInstruction manual, Couplings, Hex-head spanner
  • Dimensions

  • Output circuit diagram

  • Connected specification chart

  • Timing chart

Series

Incremental 40-mm-dia. Rotary Encoder

E6B2-C