Page top

E6H-CWZ3X 2500P/R 0.5M

Hollow-shaft Encoder with Diameter of 40 mm

Image

Rotary Encoder, 2500 P/R, 5 to 12 VDC, Line driver output

Encoding method Incremental Hollow-shaft model
Resolution 2500 P/R
Output phases A, -A, B, -B, Z and -Z
Control output Line driver output
Connection method Pre-wired models (Cable length: 0.5 m)

Item list of E6H-C

  • Ratings / Performance
CategoriseIncremental Hollow-shaft model
Diameter40 mm dia.
Power supply voltage5 to 12 VDC (-5% to +10%) Ripple (p-p) 5% max.
Current consumption150 mA max.
Resolution2500 P/R
Inrush currentApprox. 6 A (0.3 ms)
Output phasesA, -A, B, -B, Z and -Z
Control outputOutput typeLine driver output
Output voltageVo: 2.5 V
Vs: 0.5 V
Load currentHigh level (Io): -10 mA
Low level (Is): 10 mA
Max. response frequency100 kHz
Phase difference on output90±45 ° between A and B (1/4 T ± 1/8 T)
Rise and fall times of output1 µs max. (Cable length: 0.5 m, Io = -10 mA, Is = 10 mA)
Starting torque1.5 mN.m max.
Moment of inertia2 x 10-6 kg.m2 max.
Shaft loadingRadial: 29.4 N
Thrust: 4.9 N
Max. permissible rotation10000 r/min
Ambient temperatureOperating: -10 to 70 ℃ (90% RH max.) (with no icing)
Storage: -30 to 85 ℃ (with no icing)
Ambient humidityOperating: 95 %RH max. (with no condensation)
Storage: 95 %RH max. (with no condensation)
Insulation resistanceThese data are excluded as the switch is equipped with a capacitor grounding.
Dielectric strengthThese data are excluded as the switch is equipped with a capacitor grounding.
Vibration resistanceDestruction: 10 to 500 Hz, 1.5 mm double amplitude or 100 m/s2 for 2 h each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2 for 11 ms 3 times each in X, Y, and Z directions (excluding any shock to shaft)
Degree of protectionIEC: IP50
Connection methodPre-wired models (Cable length: 0.5 m)
MaterialCase: Iron
Main Unit: Aluminum
Flat spring: SUS304
WeightPackage: Approx. 120 g
AccessoriesInstruction manual
  • Dimensions

  • Output circuit diagram

  • Connected specification chart

  • Timing chart

Series

Hollow-shaft Encoder with Diameter of 40 mm

E6H-C