EE-SX872 2M

Photomicrosensor with Slim Cable (Non-modulated)

Image

Non-modulated Through-beam type, Grooved Type (T-shaped) Appearance, Pre-wired models (2m), Sensing distance 5 mm, Light-ON, NPN Open collector output

Type Grooved Type (T-shaped)
Luminous method Non-modulated
Sensing method Through-beam type
Sensing distance 0 to 5 mm (slot width)
Operation mode Light-ON
Control output (Output type) NPN Open collector output
Connection method Pre-wired models

Item list of EE-SX77 / SX87

  • Ratings/Performance
TypeGrooved Type (T-shaped)
Luminous methodNon-modulated
Sensing methodThrough-beam type
Sensing distance0 to 5 mm (slot width)
Operation modeLight-ON
Standard sensing objectOpaque object (2 x 0.8 mm min.)
Differential distance elements0.025 mm max.
Light source (Peak wavelength)GaAs infrared LED (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC ±10% (ripple (p-p)10% max.)
Current consumption35 mA max.
Control output (Output type)NPN Open collector output
Control output (Load power supply voltage)5 to 24 VDC
Control output (Load current)100 mA max.
Control output (Residual voltage)0.8 V max. (at 100 mA load current)
0.4 V max. (at 40 mA load current)
Response frequency elements1 kHz min. (average 3 kHz)
(See "Measurement condition of Response frequency elements")
Illumination on the surface receiverFluorescent light: 1000 lx max.
Ambient temperatureOperating: -25 to +55 ℃
Storage: -30 to +80 ℃
(with no icing or condensation)
Ambient humidityOperating: 5 to 85% RH
Storage: 5 to 95% RH
(with no icing or condensation)
Vibration resistance20 to 2,000 Hz(peak acceleration 100 m/s**2), 1.5 mm double amplitude for 2 h (4 min periods) each in X, Y, and Z directions
Shock resistance500 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protection (IEC60529)IP60
Connection methodPre-wired models
Cable length2 m
MaterialCase: Polybutylene phthalate (PBT)
  • Dimensions

Caution: All_units are in millimeters unless otherwise indicated.

Terminal array

  • I/O Circuit diagram

Timing chart

  • Measurement condition of Response frequency elements

  • Engineering Data (Typical)

Series

Photomicrosensor with Slim Cable (Non-modulated)

EE-SX77 / SX87

about this Product